ZweiL DOOR HANDLE
Applications
Specs
ITEM NO. | ZL-1502-OS-320 |
Weight | 1499 g |
Dimensions | 376 × 56 × 69 mm |
RoHS Status | RoHS 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
376 mm | 56 mm | 69/68 mm | 1,499 g |
Components
Component | Material | Finish |
Base Plate |
CAD/BIM Files
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
Videos
https://www.youtube.com/embed/qM4hS5QouG8?rel=0&showinfo=0