ZweiL DOOR HANDLE
ITEM NO. | ZL-1502-IS-320 |
Weight | 1499 g |
Dimensions | 376 × 56 × 69 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 25 X 16 |
Bar Shape | Oval |
CC Length (Inch) | 12-19/32 |
CC Length (mm) | 320 |
Internal Height (mm) | 53 |
Style | Interior |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
376 mm | 56 mm | 69/68 mm | 1,499 g |
Components
Component | Material | Finish |
Base Plate |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.