HG-DTA8-R

DETENT TORQUE HINGE - HG-DTA8-R

Product Description
  • Hinge with built-in detent feature firmly keeps lid closed
  • No additional catch required
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
19
Length or Depth of Item when closed (mm)
66
Length or Depth of Item when closed (in)
2.625
Height of Item (mm)
14.5
Height of Item (in)
0.625
Width of Item (mm)
18
Width of Item (in)
0.75
Release Torque (kgf-cm)
15.31
Release Torque (lbs-in)
13.3197
Detent Holding Force (kgf-cm)
8.16
Detent Holding Force (lbs-in)
7.0992
Holes
4
Adjustable
N
Max. Opening Angle (?)
70.4
Max. Opening Angle (degree)
70.4
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm or #8 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

DETENT TORQUE HINGE - HG-DTA8-L

$15.50
DETENT TORQUE HINGE - HG-DTB8-R

$15.50
DETENT TORQUE HINGE - HG-DTA4-R

$15.00
DETENT TORQUE HINGE - HG-DTB4-R

$15.00
DETENT TORQUE HINGE - HG-DTB4-L

$15.00