W4

STRIKE PLATE - W4

Product Specifications
Material
Steel
Finish
Chromate
Weight of Item (g)
1.7
Length or Depth of Item when closed (mm)
2.5
Length or Depth of Item when closed (in)
0.125
Height of Item (mm)
12
Height of Item (in)
0.5
Width of Item (mm)
12
Width of Item (in)
0.5
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #5 countersunk screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files

Related Products

PR4PKB/STRIKE2, FOR SHEET METAL  
 - PR4PKB/STRIKE2

$1.30
PR4PKB/STRIKE1, FOR WOOD - PR4PKB/STRIKE1

$1.20
STRIKE PLATE FOR MC0099 - SP0207

$0.40