ITEM NO. | HG-RT30 |
Weight | 160 g |
Dimensions | 22 × 53 × 70 mm |
Damper Torque (kgf-cm/pair) | 31 |
Damper Torque (N-m/pair) | 3 |
Holes | 4 |
Max. Opening Angle (degree) | 180 |
Operating Temperature (°C) | 0 To 40 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
70 mm | 37.7 mm | 52.6 mm | 160 g |
Components
Component | Material | Finish |
Body | Zinc Alloy (ZDC) | Satin Chrome |
Arm | Stainless Steel (SUS304) | Plain |
Shaft 1/2/3 | Stainless Steel (SUS304) | Plain |