Product Description
- Installation on the back side of the door
- Can be used both for horizontal and vertical applications
- Note: Initial torque may vary -2%~+4%
- Not suitable for high frequency use
- Do not lubricate
- For indoor use only
Product Specifications
Material
430 Stainless Steel
Finish
Polished
Weight of Item (g)
50
Length or Depth of Item when closed (mm)
67
Length or Depth of Item when closed (in)
2.6875
Height of Item (mm)
29.5
Height of Item (in)
1.1875
Width of Item (mm)
40
Width of Item (in)
1.625
Holes
4
Adjustable
N
Max. Opening Angle (?)
90
Max. Opening Angle (degree)
90
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm or #8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files