ITEM NO. | H95TMH |
Weight | 138 g |
Dimensions | 89 × 42.75 × 54 mm |
Clip-on | Yes |
Max. Door Thickness (mm) | 30 |
Max. Opening Angle (degree) | 95 |
Overlay (mm) | 13.6 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
42.75 mm | 138 g |
Components
Component | Material | Finish |