Product Description
- Soft-down stay for (DOWNWARD-OPENING FLAP DOORS) used with piano, butt, or drop hinge (SDH-1, SDH-P, P.238)
- Easy to install by aligning the body to the edge of a cabinet
- Designed for smaller cabinet doors in media centers or TV consoles
- Opening speed adjustable. The adjustment screw located on back for clean appearance
- Easy to close
- Holds lid in closed position
- Torque Calculation:Torque = Door Height × 1/2 × Door Weight L-Type (Light Duty): 1.2~2.4 kg·cm (8.8~17.7 lbs·in) M-Type (Medium Duty): 2.4~3.6 kg·cm (17.7~26.6 lbs·in) H-Type (Heavy Duty): 3.6~4.8 kg·cm (26.6~35.4 lbs·in)
Product Specifications
Material
Plastic
Finish
Black
Weight of Item (g)
130
Length or Depth of Item when closed (mm)
151
Length or Depth of Item when closed (in)
6
Length or Depth of Item when open (mm)
230
Length or Depth of Item when open (in)
9.0625
Height of Item (mm)
89
Height of Item (in)
3.5625
Width of Item (mm)
19
Width of Item (in)
0.75
Door Max. Torque (kg-cm)
30.6
Door Min. Torque (kg-cm)
20.4
Soft Closing
Y
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
Y
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 30, 3.5 x 15 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files