ITEM NO. | CSD-10-TV-L-BL |
Weight | 125 g |
Dimensions | 151 × 19 × 89 mm |
Compatible Hinge Types | Piano/Butt/Drop |
Door Max. Torque (kg-cm) | 20.4 |
Door Max. Torque (lb-in) | 17.7 |
Door Min. Torque (kg-cm) | 10.2 |
Door Min. Torque (lb-in) | 8.8 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
22 mm | 125 g |
Components
Component | Material | Finish |
Arm | Steel | Nickel |