DSH-02

COAT HOOK - DSH-02

Product Description
  • Supplied with screws, brackets, plastic expansion anchors and allen key
Product Specifications
Material
303 Stainless Steel, 304 Stainless Steel
Finish
Satin
Weight of Item (g)
178
Length or Depth of Item when closed (mm)
76
Length or Depth of Item when closed (in)
3
Height of Item (mm)
88
Height of Item (in)
3.5
Width of Item (mm)
20
Width of Item (in)
0.8125
Load Capacity (kg)
10
Load Capacity (lbs)
22
Multi-Prong Hook
N
For Drywall
Y
Undermount Hook
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.6 x 40
Fasteners Type
Screw, Expansion Anchor
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products