ITEM NO. | HG-CV127/L |
Weight | 388 g |
Dimensions | 100 × 125 mm |
Holes | 10 |
Knuckles | 2 |
Load Capacity (kg/pair) | 100 |
Load Capacity (lbs/pair) | 220 |
Max. Door Height (inch) | 78-3/4 |
Max. Door Height (mm) | 2000 |
Max. Door Width (inch) | 35-7/16 |
Max. Door Width (mm) | 900 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
60 mm | 125 mm | 388 g |
Components
Component | Material | Finish |