ITEM NO. | LB-CV215A |
Weight | 150 g |
Dimensions | 261 × 26.5 × 48 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
261 mm | 26.5 mm | 48 mm | 150 g |
Components
Component | Material | Finish |
ITEM NO. | LB-CV215A |
Weight | 150 g |
Dimensions | 261 × 26.5 × 48 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
261 mm | 26.5 mm | 48 mm | 150 g |
Component | Material | Finish |
No videos yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)