FD30-CHKCENTER HINGE (RECESS MOUNT, ANGLE ADJUSTABLE W/ DETENT)
Description
• 180° opening
• Detent at 47°
ITEM NO. | FD30-CHK |
Weight | 150 g |
Dimensions | 15.4 × 58 × 61 mm |
Door Max. Height (inch) | 94-1/2 |
Door Max. Height (mm) | 2400 |
Door Max. Weight (kg) | 15 (Per Door Panel) |
Door Max. Weight (lbs) | 33( Per Door Panel) |
Door Max. Width (inch) | 17-03-2004 |
Door Max. Width (mm) | 450 |
Door Min. Thickness (Inch) | 01-03-2016 |
Door Min. Thickness (mm) | 30 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
13.5 mm | 58 mm | 61 mm |
Components
Component | Material | Finish |
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
No videos yet!