ITEM NO. | CH-75/GB |
Weight | 100 g |
Dimensions | 18.5 × 60 × 75 mm |
Holes | 4 |
Knuckles | 3 |
Max. Opening Angle (degree) | 180 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
60 mm | 18.5 mm | 75 mm | 100 g |
Components
Component | Material | Finish |