PLN50N10BLCASTER,THREADED BOLT TYPE

Specs
ITEM NO.PLN50N10BL
Weight 203 g
Dimensions 72 × 25 × 79 mm
RoHS Status

RoHS 2

Overall Length (mm) Width (mm) Height (mm) Weight (g)
72 mm 25 mm 79 mm 203 g

Components

Component Material Finish
Body Zinc Alloy Black
Threaded Bolt Steel Yellow Zinc Chromate
Wheel Polyamide Black
CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads