ITEM NO. | AF-50 |
Weight | 1205 g |
Dimensions | 122 × 102 × 92.8 mm |
Wheel Type | Single Wheel |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
122 mm | 102 mm | 92.8 mm | 1,205 g |
Components
Component | Material | Finish |
Body | Steel | Chrome |
Wheel | Nylon | Black |