ITEM NO. | WSD-B |
Weight | 61 g |
Dimensions | 28 × 16.2 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
28 mm | 16.2 mm | 61 g |
Components
Component | Material | Finish |
WSM-10 body | Steel | Nickel |
Pressure Plate | Steel | Nickel |
Bolt | Steel | Yellow Zinc Chromate |