ITEM NO. | WSD-70 |
Weight | 298 g |
Dimensions | 130 × 89 × 24.5 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
130 mm | 89 mm | 24.5 mm | 298 g |
Components
Component | Material | Finish |
Base Plate | Steel | Nickel |
Guide Plate | Steel | Nickel |
Joint | Polyacetal | White |
Gasket | NBR Rubber+Pile Fabric | Black |