ITEM NO. | S165-76/G |
Weight | 47.7 g |
Dimensions | 166.5 × 75 × 21 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
166.5 mm | 75 mm | 21 mm | 47.7 g |
Components
Component | Material | Finish |
ITEM NO. | S165-76/G |
Weight | 47.7 g |
Dimensions | 166.5 × 75 × 21 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
166.5 mm | 75 mm | 21 mm | 47.7 g |
Component | Material | Finish |
No videos yet!
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)
Oops! We could not locate your form.