ITEM NO. | LS50F-WT |
Weight | 9.8 g |
Dimensions | 50 × 50 × 13.6 mm |
Door Max. Thickness (mm) | 2 |
Door Min. Thickness (mm) | 0.8 |
Bore Dimension (mm) | 45 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
50 mm | 50 mm | 13.6 mm | 9.8 g |
Components
Component | Material | Finish |
Body | ABS | White |