S51/CMCABLE GROMMET

Specs
ITEM NO.S51/CM
Weight 11.1 g
Dimensions 51 × 19.9 mm
Overall Length (mm) Width (mm) Height (mm) Weight (g)
51 mm 19.9 mm 11.1 g

Components

Component Material Finish
CAD/BIM Files
Videos

No videos yet!

Downloads