ITEM NO. | 2200-24 |
Weight | 115 g |
Dimensions | 35.2 × 45 × 44 mm |
Key Changes | 12 |
Master Keying Availability | No |
Min. Door Thickness (inch) | 15/16 |
Min. Door Thickness (mm) | 24 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
45 mm | 44 mm | 35.2 mm | 75 g |
Components
Component | Material | Finish |