ITEM NO. | 3535/SS |
Weight | 145 g |
Dimensions | 14 × 89 × 89 mm |
Holes | 6 |
Knuckles | 5 |
Load Capacity (kg/pair) | 25 |
Load Capacity (lbs/pair) | 55 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
89 mm | 14 mm | 89 mm | 145 g |
Components
Component | Material | Finish |