ITEM NO. | HG-CV65 |
Weight | 60 g |
Dimensions | 16 × 60 × 65 mm |
RoHS Status | RoHS 2 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
60 mm | 14 mm | 65 mm | 50 g |
Components
Component | Material | Finish |
Body | Aluminum | Anodized |
Bushing | Polyacetal | White |
Hinge Pin | Stainless Steel (303) | Plain |