ITEM NO. | SH-100C |
Weight | 110 g |
Dimensions | 50 × 9.5 × 100 mm |
Holes | 8 |
Knuckles | 4 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
50 mm | 9.5 mm | 100 mm | 110 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Polished |
Spring | 304 Stainless Steel | |
Hinge Pin | 304 Stainless Steel |