ITEM NO. | 4545B/SS |
Weight | 420 g |
Dimensions | 14.8 × 114.3 × 114.3 mm |
Ball Bearing | Yes |
Holes | 8 |
Knuckles | 5 |
Load Capacity (kg/pair) | 45 |
Load Capacity (lbs/pair) | 99 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
114.3 mm | 14.8 mm | 114.3 mm | 420 g |
Components
Component | Material | Finish |