ITEM NO. | D-S-102A |
Weight | 132.5 g |
Dimensions | 9.5 × 70 × 102 mm |
Holes | 8 |
Knuckles | 5 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
70 mm | 9.5 mm | 102 mm | 132.5 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Satin |
Bushing | Polyacetal | Natural |