Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
25
Length or Depth of Item when closed (mm)
6.3
Length or Depth of Item when closed (in)
0.25
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
35
Width of Item (in)
1.4375
Load Capacity (kg/pr)
6
Load Capacity (lbs/pr)
13
Mounting Type
Weld On
Knuckles
5
Holes
0
Weld on
Y
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files