ITEM NO. | DZ-270 |
Weight | 29 g |
Dimensions | 33 × 64 × 21 mm |
Load Capacity (kg) | 3 (Horizontal), 5.6 (Horizontal), 6 (Horizontal), 6 (Vertical) at 270 Deg, 8 (Vertical) at 180 Deg, 8 (Vertical) at 90 Deg |
Load Capacity (lbs) | 12.3 (Horizontal), 13.2 (Horizontal), 13.2 (Vertical) at 270 Deg, 17.6 (Vertical) at 180 Deg, 17.6 (Vertical) at 90 Deg, 6.6 (Horizontal) |
Range of Motion (degree) | 180, 270, 90 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
64 mm | 16 mm | 33 mm | 29 g |
Components
Component | Material | Finish |