Product Description
- • A high-end design which harmonizes both classical and contemporary styles.
- • Built from luxurious solid brass forged to perfection.
- • Meticulously crafted to ensure durability and a high quality finish.
- • A clear lacquer coating is applied to prevent tarnishing.
- • The endpoints feature a spherical design making it safer to use and lowers the risk of accidental injury.
- • Includes screws that match the color of the finish.
WARNING: This product can expose you to lead, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Brass
Finish
Antique Brass
Weight of Item (g)
415
Length or Depth of Item when closed (mm)
104.5
Length or Depth of Item when closed (in)
4.125
Height of Item (mm)
134
Height of Item (in)
5.3125
Width of Item (mm)
45
Width of Item (in)
1.8125
Load Capacity (kg)
15
Load Capacity (lbs)
33
Multi-Prong Hook
Y
For Drywall
N
Undermount Hook
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 x 25 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files