105/SN

BRASS BUTT HINGE - 105/SN

Product Description
  • High quality solid brass butt hinge
Product Specifications
Material
Brass
Finish
Satin Nickel
Weight of Item (g)
54
Length or Depth of Item when closed (mm)
6.1
Length or Depth of Item when closed (in)
0.25
Height of Item (mm)
65
Height of Item (in)
2.5625
Width of Item (mm)
38
Width of Item (in)
1.5
Mounting Type
Screws
Knuckles
5
Holes
6
Weld on
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 x 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products