ITEM NO. | MDHL-BSNR |
Dimensions | 141 × 50 × 67 mm |
Bar Diameter (mm) | 32 |
Bar Shape | Round |
Style | Inline |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
141 mm | 50 mm | 67 mm |
Components
Component | Material | Finish |
Arm | Zinc Alloy | Matte Chrome |
Latch Hook | Steel | Matte Chrome |
Rotary Parts A | Zinc Alloy | Matte Chrome |
Rotary Parts B | Zinc Alloy | Plain |
Screw | Stainless Steel | Plain |
Cap | Polyacetal | Black |