ITEM NO. | GS-GB5-L-CR |
Weight | 135 g |
Dimensions | 42 × 48 × 27 mm |
Min. Door Thickness (inch) | 15/16 |
Min. Door Thickness (mm) | 8 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
48 mm | 16 mm |
Components
Component | Material | Finish |
Body | Zinc Alloy | Chrome |
Back Plate | Zinc Alloy | Chrome |
Washer | Chloroprene Rubber | Black |
Axis | Stainless Steel | Plain |
Tube | Polyvinyl Chloride | Clear |