Stainless Bar Latch (BL-80), 23 × 81 × 65mm w/ Knurled Screw
BL-80Stainless Bar Latch (BL-80), 23 × 81 × 65mm w/ Knurled Screw
SKU: BL-80
Categories: Architectural, Industrial, Slide Bar Latches and Barrel Bolts
Tags: BAR LATCH, BL, BL-80, BL80
Description
• Latch with knurled thumb screw on female strike. Tighten screw to keep latch closed
Applications
Specs
ITEM NO. | BL-80 |
Weight | 100 g |
Dimensions | 23 × 81 × 65 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
81 mm | 65 mm | 23 mm | 100 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Polished |
Strike | 304 Stainless Steel | Polished |
Thumb Screw | Brass | Chrome |
CAD/BIM Files
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
Videos
No videos yet!