Stainless Bar Latch (BL-120), 8 × 120 × 100mm, Knurled Screw
BL-120Stainless Bar Latch (BL-120), 8 × 120 × 100mm, Knurled Screw
SKU: BL-120
Categories: Architectural, Industrial, Slide Bar Latches and Barrel Bolts
Tags: BAR LATCH, BL, BL-120, BL120
Description
• Latch with knurled thumb screw on female strike
• Tighten screw to keep latch closed
Applications
Specs
ITEM NO. | BL-120 |
Weight | 295 g |
Dimensions | 8 × 120 × 100 mm |
RoHS Status | Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
120 mm | 100 mm | 30 mm | 295 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Polished |
Strike | 304 Stainless Steel | Polished |
Thumb Screw | Brass | Chrome |
CAD/BIM Files
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
Videos
No videos yet!