ITEM NO. | DSI-2000-30-35I |
Weight | 1200 g |
Dimensions | 90 × 30 × 650 mm |
Back-to-Back Option | Yes |
Bar Diameter (mm) | 30 |
Bar Shape | Round |
CC Length (Inch) | 13-03-2004 |
CC Length (mm) | 350 |
Internal Height (mm) | 60 |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
650 mm | 30 mm | 90 mm |
Components
Component | Material | Finish |