ITEM NO. | DSI-2000-20-20E |
Weight | 885 g |
Dimensions | 65 × 20 × 300 mm |
Back-to-Back Option | Yes |
Bar Diameter (mm) | 20 |
Bar Shape | Round |
CC Length (Inch) | 07-07-2008 |
CC Length (mm) | 200 |
Internal Height (mm) | 45 |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
300 mm | 20 mm | 65 mm |
Components
Component | Material | Finish |