BAR HANDLE EXT
DSI-2000-20-50EBAR HANDLE EXT
SKU: DSI-2000-20-50E
Categories: Architectural, Back Screw Mount Handles
Tags: BAR HANDLE, BAR HANDLE EXT, DSI, DSI-2000, DSI-2000-20, DSI-2000-20-50, DSI-2000-20-50E, DSI2000, DSI200020, DSI20002050, DSI20002050E
Description
• For use with DSI mounting kits (sold separately).
• Please specify Interior/Exterior type when ordering:
• Posts for Exterior handles are threaded to accept screws.
• Posts for Interior handles have set screws for DSI mounting kits.
• Similar style to 26 and 28 series cabinet handles.
Applications
Specs
ITEM NO. | DSI-2000-20-50E |
Weight | 536 g |
Dimensions | 65 × 20 × 700 mm |
Back-to-Back Option | Yes |
Bar Diameter (mm) | 20 |
Bar Shape | Round |
CC Length (Inch) | 19-11-2016 |
CC Length (mm) | 500 |
Internal Height (mm) | 45 |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
700 mm | 20 mm | 65 mm |
Components
Component | Material | Finish |
CAD/BIM Files
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
Videos
No videos yet!