DSI-3310-20-25E

BAR HANDLE EXT - DSI-3310-20-25E

Product Description
  • For use with DSI mounting kits (sold separately)
  • Please specify Interior/Exterior type when ordering:
  • Posts for Exterior handles are threaded to accept screws.
  • Posts for Interior handles have set screws for DSI mounting kits.
  • Similar style to DIH series cabinet handles.
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
195
Length or Depth of Item when closed (mm)
65
Length or Depth of Item when closed (in)
2.5625
Height of Item (mm)
270
Height of Item (in)
10.6875
Width of Item (mm)
20
Width of Item (in)
0.8125
CC Length (mm)
250
CC Length (in)
9.8125
Bar Diameter (mm)
20
Bar Diameter (in)
0.8125
Back-to-Back Option
Y
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
M6
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

BAR HANDLE EXT - DSI-3310-30-25E

$131.70
BAR HANDLE EXT - DSI-3310-20-20E

$63.30
BAR HANDLE EXT - DSI-2000-20-25E

$138.60
BAR HANDLE EXT - DSI-3310-20-30E

$79.00
BAR HANDLE EXT - DSI-4400-20-25E

$144.90