AR2-K400

3/4 EXTENSION SLIDE W/HOLD-OUT DETENT - AR2-K400

Product Description
  • 3/4 extension
  • Positive stop
  • Non handed
  • Hold out detent
  • Sold by each
Product Specifications
Material
Aluminum, Steel, 304 Stainless Steel
Finish
Anodized, Plain
Weight of Item (g)
134
Length or Depth of Item when closed (mm)
400
Length or Depth of Item when closed (in)
15.75
Length or Depth of Item when open (mm)
630
Length or Depth of Item when open (in)
24.8125
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
8
Width of Item (in)
0.375
Load Capacity (kg/pr)
9.7
Load Capacity (lbs/pr)
21
Slide Length (mm)
400
Slide Length (in)
15.75
Travel Length (mm)
230
Travel Length (in)
9.0625
Profile Width (mm)
8
Profile Width (in)
0.3125
Profile Height (mm)
20
Profile Height (in)
0.8125
Mounting Type
Side Mount
Extension Type
3/4 Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3 mm or #5 Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS3
Is Accessory
N
Downloadable Files

Related Products

3/4 EXTENSION SLIDE W/HOLD-OUT DETENT - AR2-K300

$36.00
3/4 EXTENSION SLIDE W/HOLD-OUT DETENT - AR2-K500

$52.70
3/4 EXTENSION SLIDE W/HOLD-OUT DETENT - AR2-K200

$28.60
FULL EXTENSION SLIDE W/HOLD-OUT DETENT - AR3-K400

$77.90
FULL EXTENSION SLIDE W/HOLD-OUT DETENT - AR3-K500

$92.20