AR2-500

ALUMINUM LOW PROFILE DRAWER SLIDE - AR2-500

Product Description
  • 3/4 extension
  • Positive stop
  • Non handed
  • Sold by each
Product Specifications
Material
Aluminum, Steel
Finish
Anodized, Plain
Weight of Item (g)
161
Length or Depth of Item when closed (mm)
500
Length or Depth of Item when closed (in)
19.6875
Length or Depth of Item when open (mm)
800
Length or Depth of Item when open (in)
31.5
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
8
Width of Item (in)
0.375
Load Capacity (kg/pr)
8.2
Load Capacity (lbs/pr)
18
Slide Length (mm)
500
Slide Length (in)
19.6875
Travel Length (mm)
300
Travel Length (in)
11.8125
Profile Width (mm)
8
Profile Width (in)
0.3125
Profile Height (mm)
20
Profile Height (in)
0.8125
Mounting Type
Side Mount
Extension Type
3/4 Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm or #5 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

ALUMINUM LOW PROFILE DRAWER SLIDE - AR2-400

$39.00
ALUMINUM LOW PROFILE SLIDE - AR2-200

$22.60
ALUMINUM LOW PROFILE SLIDE - AR2-100

$14.30
ALUMINUM LOW PROFILE SLIDE - AR2-300

$30.80
ALUMINUM LOW PROFILE DRAWER SLIDE - AR3-500

$81.30