ITEM NO. | AR2-400 |
Weight | 129 g |
Dimensions | 400 × 8 × 20 mm |
Load Capacity (kg/pair) | 9.2 |
Load Capacity (lbs/pair) | 20 |
Non-Handed | Yes |
Positive Stop | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
640 mm | 8 mm | 20 mm | 129 g |
Components
Component | Material | Finish |
Outer Rail | Aluminum | Anodized |
Inner Rail | Aluminum | Anodized |
Balls | Steel |