AR2-300

ALUMINUM LOW PROFILE SLIDE - AR2-300

Product Description
  • 3/4 extension
  • Positive stop
  • Non handed
  • Sold by each
Product Specifications
Material
Aluminum, Steel
Finish
Anodized, Plain
Weight of Item (g)
97
Length or Depth of Item when closed (mm)
300
Length or Depth of Item when closed (in)
11.8125
Length or Depth of Item when open (mm)
480
Length or Depth of Item when open (in)
18.9375
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
8
Width of Item (in)
0.375
Load Capacity (kg/pr)
10.2
Load Capacity (lbs/pr)
22
Slide Length (mm)
300
Slide Length (in)
11.8125
Travel Length (mm)
180
Travel Length (in)
7.0625
Profile Width (mm)
8
Profile Width (in)
0.3125
Profile Height (mm)
20
Profile Height (in)
0.8125
Mounting Type
Side Mount
Extension Type
3/4 Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm or #5 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

ALUMINUM LOW PROFILE SLIDE - AR2-200

$22.60
ALUMINUM LOW PROFILE DRAWER SLIDE - AR2-400

$39.00
ALUMINUM LOW PROFILE SLIDE - AR2-100

$14.30
ALUMINUM LOW PROFILE DRAWER SLIDE - AR2-500

$46.70
ALUMINUM LOW PROFILE DRAWER SLIDE - AR3-300

$48.00