ALUMINUM SLIDES
AR3-K300ALUMINUM SLIDES
SKU: AR3-K300
Categories: Architectural, Full Extension Drawer Slides, Industrial
Tags: AR3-K300, AR3K300
Description
• Full extension
• Positive stop
• Non-handed
• Hold-out detent
Applications
Specs
ITEM NO. | AR3-K300 |
Weight | 198 g |
Dimensions | 300 × 16 × 20 mm |
Hold-out Detent | Yes |
Load Capacity (kg/pair) | 10.2 |
Load Capacity (lbs/pair) | 22 |
Non-Handed | Yes |
Positive Stop | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
614 mm | 16 mm | 20 mm | 198 g |
Components
Component | Material | Finish |
Outer Rail | Aluminum | Anodized |
Inner Rail | Aluminum | Anodized |
Balls | Steel | |
Detent Catch | 304 Stainless Steel |
CAD/BIM Files
Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.
Videos
No videos yet!