AR3-K200

FULL EXTENSION SLIDE W/HOLD-OUT DETENT - AR3-K200

Product Description
  • Full extension
  • Positive stop
  • Non-handed
  • Hold-out detent
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
130
Length or Depth of Item when closed (mm)
200
Length or Depth of Item when closed (in)
7.875
Length or Depth of Item when open (mm)
414
Length or Depth of Item when open (in)
16.3125
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
16
Width of Item (in)
0.6875
Load Capacity (kg/pr)
10.7
Load Capacity (lbs/pr)
23
Slide Length (mm)
200
Slide Length (in)
7.8740157480315
Travel Length (mm)
214
Travel Length (in)
8.4251968503937
Profile Width (mm)
16
Profile Width (in)
0.62992125984252
Profile Height (mm)
20
Profile Height (in)
0.78740157480315
Mounting Type
Side mount
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm Flat Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

FULL EXTENSION SLIDE W/HOLD-OUT DETENT - AR3-K500

$92.20
FULL EXTENSION SLIDE W/HOLD-OUT DETENT - AR3-K300

$60.90
FULL EXTENSION SLIDE W/HOLD-OUT DETENT - AR3-K400

$77.90
3/4 EXTENSION SLIDE W/HOLD-OUT DETENT - AR2-K200

$28.60
3/4 EXTENSION SLIDE W/HOLD-OUT DETENT - AR2-K300

$36.00