AR3-500

ALUMINUM LOW PROFILE DRAWER SLIDE - AR3-500

Product Description
  • Full extension
  • Positive stop
  • Non-handed
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
325
Length or Depth of Item when closed (mm)
500
Length or Depth of Item when closed (in)
19.6875
Length or Depth of Item when open (mm)
1076
Length or Depth of Item when open (in)
42.375
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
16
Width of Item (in)
0.6875
Load Capacity (kg/pr)
3.1
Load Capacity (lbs/pr)
7
Slide Length (mm)
500
Slide Length (in)
19.6850393700787
Travel Length (mm)
576
Travel Length (in)
22.6771653543307
Profile Width (mm)
16
Profile Width (in)
0.62992125984252
Profile Height (mm)
20
Profile Height (in)
0.78740157480315
Mounting Type
Side mount
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm Flat Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

ALUMINUM LOW PROFILE DRAWER SLIDE - AR3-200

$36.00
ALUMINUM LOW PROFILE DRAWER SLIDE - AR3-300

$48.00
ALUMINUM LOW PROFILE DRAWER SLIDE - AR3-100

$24.00
ALUMINUM LOW PROFILE DRAWER SLIDE - AR3-400

$67.00
ALUMINUM LOW PROFILE DRAWER SLIDE - AR2-500

$46.70