ITEM NO. | ALH-100BL |
Weight | 118 g |
Dimensions | 28 × 31 × 100 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
100 mm | 31 mm | 28 mm | 118 g |
Components
Component | Material | Finish |
• Stylish in form and function with minimal protrusion.
• The anti-slip bump along the edges and angled surface help to prevent dust accumulation.
• Choose from a variety of sizes and modern colors that are ideal for laboratory and control equipment.
ITEM NO. | ALH-100BL |
Weight | 118 g |
Dimensions | 28 × 31 × 100 mm |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
100 mm | 31 mm | 28 mm | 118 g |
Component | Material | Finish |
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)