Product Description
- For DOWNWARD-OPENING FLAP DOOR used with piano, butt or drop hinges (SDH-001, SDH-P, P.238
- Short arm type designed for small door application
- Torque Calculation : Torque = Door Height Ã 1/2 Ã Door Weight Per Piece : 10~20 kgf·cm (8.7~17.4 lbs·in), Per Pair : 20~40 kgf·cm (17.4~34.7 lbs·in)
WARNING: This product can expose you to cadmium, lead, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Zinc Alloy
Finish
Nickel
Weight of Item (g)
143
Length or Depth of Item when closed (mm)
61
Length or Depth of Item when closed (in)
2.4375
Length or Depth of Item when open (mm)
159
Length or Depth of Item when open (in)
6.3125
Height of Item (mm)
132
Height of Item (in)
5.25
Width of Item (mm)
22
Width of Item (in)
0.875
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 15
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files