ITEM NO. | NSDX-20LK |
Weight | 181 g |
Dimensions | 22 mm |
Compatible Hinge Types | Concealed/Piano/Butt |
Door Max. Torque (kg-cm) | 140/Pair, 70/pc |
Door Max. Torque (lb-in) | 120/Pair, 60/pc |
Door Min. Torque (kg-cm) | 20/pc, 40/Pair |
Door Min. Torque (lb-in) | 19/pc, 38/Pair |
Hold Open Angle (degree) | 70 or 105 |
Soft Close | Yes |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
22 mm | 181 g |
Components
Component | Material | Finish |