ITEM NO. | CHN-90S |
Weight | 390 g |
Dimensions | 79 × 45 mm |
RoHS Status | Not Compliant |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
120 mm | 45 mm | 50 mm | 390 g |
Components
Component | Material | Finish |
Body | 304 Stainless Steel | Bead Blashing |
Counterplate | 304 Stainless Steel | Bead Blashing |
Bolt | 304 Stainless Steel | |
Nut | 304 Stainless Steel |